??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24780.0030 High Knurled Nut
HELP_VARIABLE
Company
Halder
Description
EH 24780. - Knurled Nuts (with Collar), DIN 466
Bill of material
24780.0030 High Knurled Nut
BESTNR
Ref. No.
24780.0030
AUS
Version
Steel
D1
Thread
M3
D2
12 mm
D3
6 mm
H
7.5 mm
K
2.5 mm
G
Weight
3 g
Embedded user actions